??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 5K-PO-IX10-S75-S
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 5K-PO-IX10-S75-S
VERF
Availability
no more available
BC
Order code
BOS011T
TC
Artikelbezeichnung
BOS 5K-PO-IX10-S75-S
PX
Product view
49861_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.02700 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 5K, Dimension = 10.8 x 43.5 x 19.5 mm, Interface = PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor, Light type = Infrared, Range = 0...20 m, Connection = Connector, M8x1-Male, 4-pin, Housing material = PC PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, WEEE, UKCA, Trademark = Global
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.